Grooved
Fittings
Fittings
04-637 Cap
22-1
45° Elbow, Std. Radius
45° Lateral
45° Long Radius Elbow ”“1-1
90° Elbow, Short Radius
90° Elbow, Std. Radius
90° Long Radius Elbow ”“1-1
COOPLOK 22-1/2" Elbow, Standard Radius
COOPLOK 45° Elbow, Standard Radius
COOPLOK 45° Lateral
COOPLOK 45° Long Radius Elbow - 1-1/2 D
COOPLOK 90° Elbow, Short Radius
COOPLOK 90° Elbow, Standard Radius
COOPLOK 90° Long Radius Elbow - 1-1/2 D
COOPLOK Cap
COOPLOK Concentric Reducer
COOPLOK Concentric Reducer Male NPT
COOPLOK Cross, Standard Radius
COOPLOK Drain Cap
COOPLOK Drain Elbow - Standard Radius
COOPLOK Eccentric Reducer
COOPLOK Elbow - Standard Radius
COOPLOK End Shield Gasket
COOPLOK Flange Adapter Gasket
COOPLOK Grooved Cap with Center Tap
COOPLOK Grooved x Flange Adapter
COOPLOK Mechanical Tee Gasket
COOPLOK Reducing Coupling
COOPLOK Reducing Tee
COOPLOK Reducing Tee - Grooved x Male NPT
COOPLOK Standard "C" Type Gasket
COOPLOK Strap Tee, NPT
COOPLOK Tee, Short Radius
COOPLOK Tee, Standard Raidus
COOPLOK Triple Seal Gasket
COOPLOK True Wye
Cap
Chill-Shield
Concentric Reducer
Concentric Reducer Male NPT
Cross, Std. Radius
Drain Cap
Drain Elbow - Std. Radius
Eccentric Reducer
Elbow - Std. Radius
End Shield Gasket
Flange Adapter Gasket
Full Port, 3
Full Port, Seal Welded, 2pc BVs - 2000
Grooved Cap w
Grooved x Flange Adapter
Gruvlok Grooved Fittings
Mount 5457 - Eco. Std. Port, 2pc BVs - 1500 CWP
Mount 99 - Full Port, 3pc BVs - CL 600
QuickBite® Stiffner - 10 Pack
QuickBite™ Cap
QuickBite™ Disconnect Tool
Reduced Port, 3pc, Fire Tested Ball Vlv -CL600&300
Reducing Coupling
Reducing Tee - Grooved x Male NPT
SPF Grooved Fittings
Std. "C" Type Gasket
Strap Tee, NPT
Tee, Short Radius
Tee, Std. Raidus
Triple Seal Gasket
True Wye
×
OK