Grooved
Fittings
Gruvlok Grooved Fittings
Gruvlok Grooved Fittings
7052 22-1
7052 22-1/2" Elbow
7053 11-1
7053 11-1/4" Elbow
7061 Reducing Tee
7063 Thrd Tee
7064 Reducing Thrd Tee
FP 7074SLT SlideLOK® Pre-Installed Cap
FP 7074SLT SlideLOK®Pre-Installed Cap & Coupling
FP7050S* Standard Elbow
FP7050S* Std. Elbow
FP7051* Standard 45° Elbow
FP7051* Std. 45° Elbow
FP7060S* Standard Tee
FP7060S* Std. Tee
FP7074* Cap
FP7460* Short Pattern Tee
Fire Protection 7450* 90° Short Pattern Elbow
Pre-Installed End of Line Fitting
Ring Gaskets, ?" Red Rbr
Ring Gaskets, ?" Reducer Rubber
Ring Gaskets, ⅛" Red Rubber
SlideLOK®Pre-Installed End of Line Fitting
×
OK