Commercial and Residential Valves
Ball Valves
Ball Valves
2000# Full Port Carbon Steel BV
2000# Reduced Port Carbon Steel BV
2000# Reducer Port Carbon Steel BV
2pc Brass BV, Lead Free, Std. Port, 400 PSI CWP
304 SS 2pc BV SC208
304 SS Twopc BV SC208
316 SS 2pc BV SC201
316 SS Twopc BV SC201
400 CWP STANDARD Port, Series 8135, Threaded Ends
400 CWP Std Port, Mount 8135, Thrd Ends
600 CWP Full Port Mount 8145, Thrd Ends
600 CWP Full Port Mount 8155, Thrd Ends
600 CWP Full Port Series 8145° Threaded Ends
600 CWP Full Port Series 8155, Threaded Ends
600 WOG Full Port Lead Free Body Mount 8145L
600 WOG Full Port Lead Free Body Mount 8146L
600 WOG Full Port Lead Free Body Mount 8155L
600 WOG Full Port Lead Free Body Mount 8156L
600 WOG Full Port Lead Free Body Mount 8170L
600 WOG Full Port Lead Free Body Mount 8171L
600 WOG Full Port Lead Free Body Series 8145L
600 WOG Full Port Lead Free Body Series 8146L
600 WOG Full Port Lead Free Body Series 8155L
600 WOG Full Port Lead Free Body Series 8156L
600 WOG Full Port Lead Free Body Series 8170L
600 WOG Full Port Lead Free Body Series 8171L
600 WOG Full Port Mini BVs Mount 8140
600 WOG Full Port Mini BVs Mount 8141
600 WOG Full Port Mini Ball Valves Series 8140
600 WOG Full Port Mini Ball Valves Series 8141
600 WOG Full Port Mount 8156
600 WOG Full Port Series 8156
600 WOG Full Port w
600 WOG Full Port w/ Drain On Side Lead Free Body
600 WOG Full Port, Series 8170
600 WOG Full Port, Mount 8170
7500 Grooved End BV
92Bpc BV w
92Bpc BV w/ Bypass
92ST BV w
92ST BV w/ Strainer
BV435 Grooved End SS BV w/ Lever Handle
COOPLOK Grooved Ball Valve
CPVC BV
CPVC Ball Valve
Forged Brass Pex Ends BV Mount 8183L
Forged Brass Pex Ends Ball Valve Series 8183L
Grooved BV
Grooved End BV w
Grooved End BV w/ Lever Handle and Gear Operator
Grooved End SS BV w
Lead Free, Full Port, Nick Pltd, Brass BV 600 CWP
Mount 8184 BV, Brass, Compression Ends
Mount SC101 1pc316 SS BV
PVC Union, Slip
QuickBite® Male Adapter (Push x MNPT)
Reduced Port, 3pc, Fire Tested Ball Vlv -CL600&300
Series 8184 Ball Valve, Brass, Compression Ends
Series SC101 One-Piece 316 SS Ball Valve
Slip PVC BV
Slip PVC Ball Valve
Thrd PVC BV
Threaded PVC Ball Valve
×
OK