Industrial Valves, Actuation and Controls
Ball Valves, Multi-Port
Ball Valves, Multi-Port
2pc, Bronze, Steam Trap Test Valve - 600 PSI CWP
Full Port, 3
Full Port, 3 & 4 Way Multiport BVs - 600 CWP
Full Port, 3/4 Way Multiport BVs - 600 CWP
High Pressure Gauge Valve - ASME CL 1500
High Pressure Gauge Valve - ASME CL 4500
High Pressure Gauge Valve - ASME Class 1500
High Pressure Gauge Valve - ASME Class 4500
Reduced Port, 3pc, Fire Tested Ball Vlv -CL600&300
Seal Welded Carbon
Seal Welded Carbon / SS Steam Trap Test Valves
Series 76 - 3-Way Multiport Ball Valves - 1000 CWP
TB Seal Welded Three-Way BV, ASME CL 900
TB Seal Welded Three-Way BV, ASME Class 900
Tube Full Port, 3
Tube Full Port, 3 & 4 Way BVs - 1000 CWP & 800 CWP
Tube Full Port, 3/4 Way BVs 1000/800 CWP
Tube Full Port, 3/4 Way Multiport BVs 1000/800 CWP
×
OK