Industrial Valves, Actuation and Controls
Butterfly Valves, High Performance, Triple Offset
Butterfly Valves, High Performance, Triple Offset
2"-72" Rbr Seated BFV - Lug Style Body
22-1/2" Elbow, Std. Radius
45° Elbow, Std. Radius
45° Lateral
45° Long Radius Elbow 1-1/2 D
45° Long Radius Elbow 1-1/2 D
45° Long Radius Elbow –1-1/2 D
90° Elbow, Short Radius
90° Elbow, Std. Radius
90° Long Radius Elbow 1-1/2 D
90° Long Radius Elbow –1-1/2 D
ABZ 6025 Triple Offset Butterfly Valves
ASME Triple Offset, High Performance BFV, Lug
ASME Triple Offset, High perf. BFV, Lug
Cap
Chill-Shield
Concentric Reducer
Concentric Reducer Male NPT
Concentric Reducer, Std. Radius
Cross, Std. Radius
Drain Cap
Drain Elbow - Std. Radius
Eccentric Reducer
Elbow - Std. Radius
End Shield Gasket
Extreme Series Bidirect. Zero-Leakage TO Valves
Flange Adapter Gasket
Full Port, 3/4 Way Multiport BVs - 600 CWP
Full Port, Seal Welded, 2pc BVs - 2000/1500 CWP
Grooved BV
Grooved Cap w/ Center Tap
Grooved End BFV
Grooved End BFV w/ Indicator
Grooved Swing CV
Grooved Swing CV w/ Bonnet
Grooved x Flange Adapter
HB-Mega Support w/ Pre-Galvanized Steel Channel
HB-Mega-Base Only
HB-Mega-Support w/ Pre-Galv. Stl Chan w/ Rollers
HBS Mega-Support w/ B-620-Sq EG Stl Post Base
High Pressure 45° Elbow
High Pressure 90° Elbow
High Pressure Reducing Tee
Light Duty Felted J-Hanger
Lightweight Flexible Cplg w/ ?C? Gasket
Lightweight Flexible Cplg w/ "C" Gasket
Lightweight Rigid Cplg w/ Triple Seal Gasket
Lightweight Rigid Cplg w/ Triple Seal Gasket
Low Profile Grooved BFV
Mechanical Tee, Grooved
Mechanical Tee, NPT
Mount 5457 - Eco. Std. Port, 2pc BVs - 1500 CWP
Mount 99 - Full Port, 3pc BVs - CL 600/300
Phenolic Flange Ring
Rbr Seated, Short Neck, Split Body, BFVs (2"-12")
Reducing Coupling
Reducing Tee - Grooved x Male NPT
Resilient Seat, Split Body, Butterfly Vlv (1"-12")
Std. "C" Type Gasket
Std. Weight Flexible Cplg w/ ?C? Gasket
Std. Weight Flexible Cplg w/ Triple Seal Gasket
Std. Weight Flexible Cplg w/ "C" Gasket
Std. Weight Flexible Cplg w/ Triple Seal Gasket
Strap Tee, NPT
Tee, Short Radius
Tee, Std. Radius
Tee, Std. Raidus
Triple Seal Gasket
True Wye
UL/FM Grooved Riser CV Trim Kit
Wafer End BFV w/ Indicator Flag
×
OK