Pipe Fittings
Cast Iron Fittings
Domestic
Domestic
1011 CI Companion Flange
1011 Reducing Companion Flange Cast Iron
1016 Reducing Companion Flange Cast Iron
1018 Blind Flange Cast Iron
1021 Blind Flange, Cast Iron
1025 Companion Flange Cast Iron
1030 Reducing Companion Flange Cast Iron
1538 Thrd Safety Valve Discharge Elbow
351 90° Elbow Straight
352 90° Reducing Elbow
356 45° Elbow
356A 22-1
356A 22-1/2" Elbow
356R 45° Reducing Elbow
358 Straight Tee
359 Reducing Tee
360 Straight Cross
361 Reducing Cross
366 Hex Coupling
367 Concentric Reducer
368 Eccentric Reducer
370 Locknut
371 90° Elbow Flngd and Threaded
380 Bar Plugs Solid
381 Cap
383CI Hex Bushing
387 Square Head Plugs (Cored)
388 Square Head Plugs (Solid)
389 Bar Plugs Cored
421 SSReducing Tee
424 45° Elbow
425 Straight Tee
426 Reducing Tee
487 Flange Union Gasket Type
701 90° Short Turn Elbow
701R 90° Reducing Short Turn Elbow
702 90° Long Turn Elbow
702A 90° Extra Long Turn Elbow
703 60" Short Turn Elbow
705 45° Short Turn Elbow
706 45° Long Turn Elbow
707 Heavy Duty Flexible Coupling
708 11 1
708 11 1/4" Elbow
718 90° Street Elbow
719 45° Street Elbow
722 Tee
723 Reducing Tee
726 Sanitary Tees 90° Short Turn
727 Sanitary Tees 90° Reducing Short Turn
729 Sanitary Tees 90° Reducing Dbl Short Turn
730 Y-Branch 90° Long Turn
731 Y-Branch 90° Reducing Long Turn
734 Y-Branch 45°
735 Y-Branch 45° Reducing
736 45° Dbl Y-Branch
744 Tucker Connection
752 P-Trap
753 Coupling
754 Bath P-Trap
801 90° Straight Elbow
802 45° Straight Elbow
803 90° Reducing Elbow
804 90° Long Radius Elbow
805 90° Base Elbow
811 Straight Tee
812 Reducing Tee
821 Cross
823 Lateral
825 Concentric Reducer
826 Eccentric Reducer
×
OK