FIG 01-100

01-100 KYDEX RING 4IN OD

FPPI

ASC Item Number:
4390000000
Figure Number:
01-100
Regulatory:
Designed in Accordance with NFPA Requirements
Source:
Domestic
Product Code:
0390
Product Type:
Kydex Ring
Size:
4
UPC Number:
879898000016
Net Price
Create Account or Login for Pricing

Description

FPPI Kydex Ring is for use as a backing material behind sprinkler escutcheons. 4" diameter covers most oversize HOLEes (including oversize HOLEes in ceiling materials to meet seismic requirements) cut in ceiling material during installation or ceiling material replacement. Kydex is a fire-resistant material made by Cleardex. May be cut to install around an existing sprinkler drop.