FIG 02-450

02-450 ALARM B ELBOW 6 120V AC

FPPI

ASC Item Number:
4399000800
Figure Number:
02-450
Regulatory:
UL Listed
Source:
Global
Product Code:
399
Product Type:
Alarm Bell
Size:
6
Series:
F02
UPC Number:
879898001860
Net Price
Create Account or Login for Pricing

Description

FPPI Fire Alarm Bell: The 6" and 10" Alarm Bells provide an audible notification of a sprinkler system event. Can be used to signal flow with in the sprinkler system or tampering with a monitored valves. Each bell is complete and provides 4 wire connectivity for "through" wiring to additional devices*. UL Listed.