FIG 06-706

06-706 OS& Y GATE VALVE 11/2

FPPI

ASC Item Number:
4324000254
Figure Number:
06-706
Source:
Global
Product Code:
0324
Product Type:
Olet
Size:
1 1/2
Coating/Finish:
Rough Brass (Body); Handwheel (Red)
UPC Number:
879898008142
Net Price
Create Account or Login for Pricing

Description

FPPI TrimFit® OS&Y valves feature a bronze body, cast iron hand wheel, and steel, stainless steel, and brass components for extended service life. OS&Y valves (outside stem and yoke) are perfect for fire sprinkler system monitoring, as they allow for immediate identification if the valve is "OPEN" or "CLOSED". When the valve is open, the stem is visible above the hand wheel. In the closed position, the stem is concealed inside the valve body. Can be fitted with external tamper switches for central station or panel monitoring. UL Listed, FM Approved. * Contains lead. Not for use in water systems intended for human consumption.