FIG 06-824

06-824 ANGLE GLOBE VALVE 1/2

FPPI

ASC Item Number:
4324000350
Figure Number:
06-824
Source:
Global
Product Code:
324
Product Type:
Globe Valve
Size:
1/2
Coating/Finish:
Handwheel (Red)
Series:
F06
UPC Number:
879898003406
Net Price
Create Account or Login for Pricing

Description

FPPI® Angle Globe Valves are specifically designed for use in fire sprinkler systems. Typical use is in a "Trim or Drain" application. Each valve is UL/ULc Listed to 300 PSI.