FIG 07-420

07-420 REDCR 2.5ONT X1.5NST BR

FPPI

ASC Item Number:
4324001232
Figure Number:
07-420
Source:
Global
Product Code:
0324
Product Type:
FlexHead® Hose
Size:
2 1/2
Coating/Finish:
Brass
UPC Number:
879898004236
Net Price
Create Account or Login for Pricing

Description

FPPI has a full assortment of reducers for almost any application. Most are available in two materials and finishes. Traditional brass provides corrosion resistance which translates to a very long service life. Forged aluminum which offers all the benefits of brass but is less susceptible to theft than its brass counterpart. Brass reducers are also available with a polished chrome finish. All reducers feature a pin lug design.