FIG 07-450

07-450 PLUG/CHAIN 11/2 NST BRASS

FPPI

ASC Item Number:
4324001340
Figure Number:
07-450
Source:
Global
Product Code:
324
Product Type:
Plug with Chain
Size:
1 1/2
Coating/Finish:
Rough Brass
Series:
F07
UPC Number:
879898004373
Net Price
Create Account or Login for Pricing

Description

FPPI plugs are available in solid brass featuring all cast construction of B124 brass alloy. Each plug is accurately machined and will provide years of service. Our pin lug design is compatible with all fire service pin lug hydrant wrenches. Each plug is shipped complete with a brass chain and "S" type hook for attachment to hydrant or fire department connection equipped for this use. Also available in polished chrome finish.