FIG 09-120

09-120 90 DBL CLAP 4X2.5NST CH

FPPI

ASC Item Number:
4380001810
Figure Number:
09-120
Regulatory:
UL Listed and FM Approved
Source:
Global
Product Code:
0380
Product Type:
Olet
Size:
4
Coating/Finish:
Polished Chrome
UPC Number:
879898007725
Net Price
Create Account or Login for Pricing

Description

FPPI Fire Department Connections are UL Listed and FM Approved in accordance with NFPA. Standard configuration is 4" NPT x 2"" x 2"" NST Swivels. Each FDC features solid brass construction and double clapper design. Please call for regional threads.