FIG 3162

1 1/2 300 45 ELBOW GALVANIZED

SCI

ASC Item Number:
4316010712
Figure Number:
3162
Regulatory:
ASME B16.3; ASTM A-197; ASME B1.20.1; FM Approved; UL Listed
Source:
Global
Product Code:
316
Product Type:
Elbow
Size:
1 1/2
Coating/Finish:
Hot-Dipped Zinc Galvanized
Series:
34CC
UPC Number:
92201230454
Net Price
Create Account or Login for Pricing

Description

Malleable Iron 300# Galvanized Threaded 45° Elbow, UL ASTM A197 (Casting), ASME B16.3 (Dimensions), ASME B1.20.1 (Threads), ASTM A153 (Hot-Dipped Galanizing)