FIG 3459

1 1/2 300 UNION BLACK

SCI

ASC Item Number:
4316002862
Figure Number:
3459
Regulatory:
ASME B16.39; ASTM A-197; ASTM A-153; ASME B1.20.1; ASME B16.39
Source:
Global
Product Code:
0316
Product Type:
Union
Size:
1 1/2
Coating/Finish:
Black
UPC Number:
92201230164
Net Price
Create Account or Login for Pricing

Description

SCI Malleable Iron Pipe Fittings conform to ASME B16.3 dimensions and pressure ratings. Unions conform to ASME B16.39, while bushings and plugs conform to ASM B16.14. All SCI Malleable Iron Fittings are tested for through wall porosity using an air under water process. Malleable Iron Class 150 and Class 300 Pipe Fittings are UL Listed and FM Approved.