FIG SERIES 4483

1-1/2 44836-SOCKET WELD 800# GLOBE VALVE

Sharpe

ASC Item Number:
4371006470
Figure Number:
SERIES 4483
Source:
Global
Product Code:
M341
Product Type:
ASME Forged Steel Globe Valve
Size:
1 1/2
Coating/Finish:
316L Stainless Steel
Series:
SERIES 4483
UPC Number:
92201388865
Net Price
Create Account or Login for Pricing

Description

Sharpe® metal-seated, forged steel, globe valves provide superior performance and reliability in a wide range of applications.