FIG 65MU

1-1/2 X 1/2 STRAP TEE

SCI

ASC Item Number:
4370000530
Figure Number:
65MU
Regulatory:
ASTM A-536; ASME B1.20.1; UL Listed; FM Approved
Source:
Global
Product Code:
370
Product Type:
Tee
Coating/Finish:
Painted
Series:
65J
UPC Number:
92201338334
Net Price
Create Account or Login for Pricing

Description

Maximum working pressure 300 psi (20.7 bar) depending on size and schedule of pipe ASME B1.20.1 NPT threads Equivalent length in feet of schedule 40 outlet pipe with a Hazen-Williams coefficient of 120 per UL 213 1"outlets not listed by UL for direct connection to 1"sprinkler heads Gasket Grade E - EPDM (green stripe) -30˚F (-34˚C) to +230˚F (+110˚C) Ductile iron housings conform to ASTM A-536