FIG 42RC6

1 1/2X1 6000 THREADED REDUCER COUPLING FORGED

SCI

ASC Item Number:
4308001256
Figure Number:
42RC6
Regulatory:
ASTM SA105N; ASME B16.11; ASME B1.20.1
Source:
Global
Product Code:
308
Product Type:
Reducing Coupling
Size:
1 1/2
Coating/Finish:
Black
Series:
42A
UPC Number:
92201264343
Net Price
Create Account or Login for Pricing

Description

6000# Forged Carbon Steel Threaded Reducing Coupling ASTM SA105N, NORMALIZED (Material), ASME B16.11 (Dimensions are either minimum or set by factory), ASME B1.20.1 (Threads)