FIG 1138

1 (1138) BLACK MALLEABLE IRON EXT PIECE

Anvil

ASC Item Number:
0310095435
Figure Number:
1138
Source:
Domestic
Product Code:
16
Product Type:
Threaded Extension Piece
Size:
1
Coating/Finish:
Black
Series:
533
UPC Number:
690291425981
Net Price
Create Account or Login for Pricing

Description

ASC offers the broadest line of malleable iron fitting sizes in both black and galvanized finishes. Every fitting is manufactured and tested to meet ASC's strict quality standards. All Anvil Class 150 Malleable Iron Fittings conform to ASME B16.3 and unions conform to ASME B16.39. All elbows and tees 3/8" (10 DN) and larger are 100% gas tested at a minimum of 100 PSI. (6.9 bar)