FIG SERIES 2027

1/2 20276-SOCKET WELD 200# SWING CHECK

Sharpe

ASC Item Number:
4371000320
Figure Number:
SERIES 2027
Source:
Global
Product Code:
M345
Product Type:
Swing Check Valve
Size:
1/2
Series:
S90H
UPC Number:
92201389008
Net Price
Create Account or Login for Pricing

Description

Sharpe® metal-seated, stainless steel, swing check valves provide superior performance and reliability in a wide range of applications. Uni-directional shut-off Size Range: NPS 1/4"-3" (DN 8-80) Pressure Rating: 200 CWP Body Materials: Stainless Steel Standard: MSS SP-110 End Connections: Threaded, Socket Weld