Toggle menu
Search
Customer Login
Pipe Joining Systems
Fire Protection and Fabrication Products
Flow Control
Support Systems
Performance Products
ConnectED Tools
Contact Us
Help
Customer Login
Home
Pipe Joining Systems
High Pressure Fittings
Forged Steel Fittings
3000# Forged Carbon Steel Socket Weld Union
1/2 3000 SOCKET WELD UNION FORGED
FIG 52U 3
1/2 3000 SOCKET WELD UNION FORGED
SCI
ASC Item Number:
4308004306
Figure Number:
52U 3
Regulatory:
ASTM A105; ASME B16.11; ASME B1.20.1; MSS SP-79; MSS SP-83; MSS SP-97
Source:
Global
Product Code:
308
Product Type:
Union
Size:
1/2
Coating/Finish:
Black
Series:
52A
UPC Number:
92201271266
MSRP:
Was:
Price
Now:
Net Price
Create Account or Login for Pricing
You save
in stock
Qty:
Add to Favorites
Create New Favorite List
Facebook
Email
Print
X
Pinterest
Product Submittal / Data Sheet
Description
3000# Forged Carbon Steel Socket Weld Union
Technical Data
Product Submittal / Data Sheet
×
×
OK