FIG SERIES 3027

1/2 30276-TE 200# GATE VALVE

Sharpe

ASC Item Number:
4371003260
Figure Number:
SERIES 3027
Source:
Global
Product Code:
M345
Product Type:
Gate Valve
Size:
1/2
Series:
S90I
UPC Number:
92201388124
Net Price
Create Account or Login for Pricing

Description

Sharpe® metal-seated, stainless steel, gate valves provide superior performance and reliability in a wide range of applications. Non-Rising Stem (NRS) Design Bi-directional shut-off Size Range: NPS 1/2"-2" (DN 15-50) Pressure Rating: 200 CWP Body Materials: Cast Stainless Steel End Connections: Threaded, Socket Weld