FIG 1103

1/2 GALVANIZED MALLEABLE IRON 90 STRAIGHT ELBOW

Anvil

ASC Item Number:
0311016208
Figure Number:
1103
Regulatory:
ASME B16.3; ASTM A-197; ASTM A-153; ASME B1.20.1; FM Approved; UL Listed; NSF/ANSI CAN 61 Drinking Water
Source:
Domestic
Product Code:
0016
Product Type:
Elbow
Size:
1/2
Coating/Finish:
Galvanized
UPC Number:
690291347122
Net Price
Create Account or Login for Pricing

Description

ASC offers the broadest line of malleable iron fitting sizes in both black and galvanized finishes. Every fitting is manufactured and tested to meet ASC's strict quality standards. All Anvil Class 150 Malleable Iron Fittings conform to ASME B16.3 and unions conform to ASME B16.39. All elbows and tees 3/8" (10 DN) and larger are 100% gas tested at a minimum of 100 PSI. (6.9 bar)