FIG 1170

1/2 XH GALVANIZED MALLEABLE IRON AAR 90 STRAIGHT ELBOW

Anvil

ASC Item Number:
0311507800
Figure Number:
1170
Regulatory:
ASME B16.3; ASTM A-197; ASTM A-153; ASME B1.20.1; FM Approved; UL Listed
Source:
Domestic
Product Code:
16
Product Type:
Elbow
Size:
1/2
Coating/Finish:
Galvanized
Series:
533
UPC Number:
690291031885
Net Price
Create Account or Login for Pricing

Description

Anvil International offers the broadest line of malleable iron fitting sizes in both black and galvanized finishes. Every fitting is manufactured and tested to meet Anvil’s strict quality standards. All Anvil Class 300 Malleable Iron Fittings conform to ASME B16.3 and unions conform to ASME B16.39. All elbows and tees 3/8" (10 DN) and larger are 100% gas tested at a minimum of 100 PSI. (6.9 bar)