FIG 2139C

1/2X3/8 GALVANIZED FG HEX BUSHING 105N

Anvil

ASC Item Number:
0366749505
Figure Number:
2139C
Source:
Global
Product Code:
308
Product Type:
Bushing
Size:
1/2
Coating/Finish:
Galvanized
UPC Number:
690291629556
Net Price
Create Account or Login for Pricing

Description

ASC Engineered Solutions produces high quality forged steel threaded fittings in Class 2,000, 3,000 and 6,000, as well as Socket Weld fittings in class 3,000 and 6,000. We offer high-pressure bushings, unions and Anvilets for your most demanding applications. Our pumping tees are 100% domestic and available in 11 different size configurations. Pumping tee threaded ends are clearly marked with the pipe size. Available in standard finish rust inhibiting paint, Scotchkote 134 and Corvel 1660 coatings.