FIG 8339

1/2X60 IMPORTED BLACK STEEL NIPPLE

SCI

ASC Item Number:
0830219267
Figure Number:
8339
Regulatory:
ASTM A53 Type F or E; ASTM A733; ASME B1.20.1
Source:
Domestic
Product Code:
9
Product Type:
Pipe Nipple
Size:
1/2
Coating/Finish:
Black
UPC Number:
690291051005
Net Price
Create Account or Login for Pricing

Description

Schedule 40 Welded Carbon Steel Nipple Black. Special ends finishes and lengths available upon request.