FIG 3161

1 300 90 ELBOW GALVANIZED

SCI

ASC Item Number:
4316010558
Figure Number:
3161
Regulatory:
ASME B16.3; UL Listed; FM Approved
Source:
Global
Product Code:
316
Product Type:
Elbow
Size:
1
Coating/Finish:
Hot-Dipped Zinc Galvanized
Series:
34CC
UPC Number:
92201231338
Net Price
Create Account or Login for Pricing

Description

SCI Malleable Iron Pipe Fittings conform to ASME B16.3 dimensions and pressure ratings. Unions conform to ASME B16.39, while bushings and plugs conform to ASM B16.14. All SCI Malleable Iron Fittings are tested for through wall porosity using an air under water process. Malleable Iron Class 150 and Class 300 Pipe Fittings are UL Listed and FM Approved.