FIG 3162

1/4 300 45 ELBOW BLACK

SCI

ASC Item Number:
4316000600
Figure Number:
3162
Regulatory:
ASME B16.3; ASTM A-197; ASTM A-153 Class A; ASME B1.20.1; UL/ULC Listed; FM Approved
Source:
Global
Product Code:
0316
Product Type:
Elbow
Size:
1/4
Coating/Finish:
Black
UPC Number:
92201245243
Net Price
Create Account or Login for Pricing

Description

Malleable Iron 300# Galvanized Threaded 45° Elbow, UL ASTM A197 (Casting), ASME B16.3 (Dimensions), ASME B1.20.1 (Threads), ASTM A153 (Hot-Dipped Galanizing)