FIG 2143C

1/4 6M THREADED CAP 105N

Anvil

ASC Item Number:
0366728228
Figure Number:
2143C
Regulatory:
ASTM A105; ASTM A182; ASTM A350; ASME B16.11; ASME B1.20.1
Source:
Global
Product Code:
308
Product Type:
Drain Cap
Size:
1/4
Coating/Finish:
Black
UPC Number:
690291625268
Net Price
Create Account or Login for Pricing

Description

ASC Engineered Solutions produces high quality forged steel threaded fittings in Class 2,000, 3,000 and 6,000, as well as Socket Weld fittings in class 3,000 and 6,000. We offer high-pressure bushings, unions and Anvilets for your most demanding applications. Our pumping tees are 100% domestic and available in 11 different size configurations. Pumping tee threaded ends are clearly marked with the pipe size. Available in standard finish rust inhibiting paint, Scotchkote 134 and Corvel 1660 coatings.