FIG 8342

1/4X1-1/2 IMPORTED XH GALVANIZED STEEL NIPPLE

SCI

ASC Item Number:
0831504824
Figure Number:
8342
Source:
Domestic
Product Code:
9
Product Type:
Pipe Nipples
Size:
1/4
Coating/Finish:
Galvanized
UPC Number:
690291159978
Image of
SCI
Net Price
Create Account or Login for Pricing

Description

Ductile Iron - Full Flow UL/FM 1-1/4" to 8" only