FIG 8339

1/8X7 IMPORTED BLACK STEEL NIPPLE

SCI

ASC Item Number:
0830002804
Figure Number:
8339
Regulatory:
ASTM A53 Type E Gr. A or B; ASTM A733; ASME B1.20.1
Source:
Global
Product Code:
0309
Product Type:
Pipe Nipple
Size:
1/8
Coating/Finish:
Black
Series:
999999
UPC Number:
690291138188
Net Price
Create Account or Login for Pricing

Description

Schedule 40 Welded Carbon Steel Nipple Black. Special ends finishes and lengths available upon request.