FIG 487

1 BLACK CAST IRON FLANGE UNION

Anvil

ASC Item Number:
0308300607
Figure Number:
487
Regulatory:
ASME B16.4; ASTM A- 126 (A); ASTM A-153; ASME B1.20.1; cULus Listed; FM Approved
Source:
Domestic
Product Code:
30
Product Type:
Union
Size:
1
Coating/Finish:
Black
Series:
533
UPC Number:
690291022043
Net Price
Create Account or Login for Pricing

Description

Anvil standard and extra heavy cast iron threaded fittings are manufactured in accordance with ASME-B16.4 (except plugs and bushings, ASME B16.14). Dimensions also conform to Federal Specifications, WW-P-501 (except plugs and bushings WW-P-471). Cast iron threaded fittings are available in both black and galvanized.