FIG 3101R

1 X1/4 150 R 90 ELBOW GALVANIZED

SCI

ASC Item Number:
4316011514
Figure Number:
3101R
Regulatory:
ASME B16.3; ASTM A-197; ASME B1.20.1; FM Approved; UL Listed
Source:
Global
Product Code:
316
Product Type:
Elbow
Size:
1
Coating/Finish:
Galvanized
Series:
34AC
UPC Number:
92201300331
Net Price
Create Account or Login for Pricing

Description

SCI Malleable Iron Pipe Fittings conform to ASME B16.3 dimensions and pressure ratings. Unions conform to ASME B16.39, while bushings and plugs conform to ASM B16.14. All SCI Malleable Iron Fittings are tested for through wall porosity using an air under water process. Malleable Iron Class 150 and Class 300 Pipe Fittings are UL Listed and FM Approved.