FIG 65RTT

10 X 3 REDUCER TEE GROOVED X THREADED FAB

SCI

ASC Item Number:
4075003358
Figure Number:
65RTT
Regulatory:
ASME B1.20.1
Source:
Domestic
Product Code:
75
Product Type:
Tee
Coating/Finish:
Painted
Series:
65Z
UPC Number:
92201438447
Net Price
Create Account or Login for Pricing

Description

(F) Fabricated steel fittings – all sizes Schedule 40, cut grooved UL/FM – 2" to 8" Male NPT threads conform to ASME B1.20.1