FIG 2152

11/2X11/2X3/4 3000 FORGED STEEL SK/W TEE

Anvil

ASC Item Number:
0362030009
Figure Number:
2152
Regulatory:
ASME B16.11; ASTM A105; ASTM A182; ASTM A350
Source:
Domestic
Product Code:
8
Product Type:
Tee
Size:
1 1/2
Coating/Finish:
Black
Series:
540
UPC Number:
690291091667
Net Price
Create Account or Login for Pricing

Description

ASC Engineered Solutions produces high quality forged steel threaded fittings in Class 2,000, 3,000 and 6,000, as well as Socket Weld fittings in class 3,000 and 6,000. We offer high-pressure bushings, unions and Anvilets for your most demanding applications. Our pumping tees are 100% domestic and available in 11 different size configurations. Pumping tee threaded ends are clearly marked with the pipe size. Available in standard finish rust inhibiting paint, Scotchkote 134 and Corvel 1660 coatings.