FIG 1101R

11/2X11/4 GALVANIZED MALLEABLE IRON 90 ELBOW

Anvil

ASC Item Number:
0311009609
Figure Number:
1101R
Regulatory:
ASME B16.3; ASTM A-197; ASTM A-153; ASME B1.20.1
Source:
Domestic
Product Code:
0016
Product Type:
Elbow
Size:
1 1/2
Coating/Finish:
Galvanized
UPC Number:
690291346712
Net Price
Create Account or Login for Pricing

Description

ASC offers the broadest line of malleable iron fitting sizes in both black and galvanized finishes. Every fitting is manufactured and tested to meet Anvil's strict quality standards. All Anvil Class 150 Malleable Iron Fittings conform to ASME B16.3 and unions conform to ASME B16.39. All elbows and tees 3/8" (10 DN) and larger are 100% gas tested at a minimum of 100 PSI. (6.9 bar)