FIG 2178

11/4 6000 FORGED STEEL SOCKET WELD 45 LATERAL

Anvil

ASC Item Number:
0362640302
Figure Number:
2178
Source:
Domestic
Product Code:
0048
Product Type:
Lateral
Size:
1 1/4
Coating/Finish:
Black
Series:
999999
UPC Number:
690291845192
Net Price
Create Account or Login for Pricing

Description

ASC produces high quality forged steel threaded fittings in Class 2,000, 3,000 and 6,000, as well as Socket Weld fittings in class 3,000 and 6,000. Anvil offers high-pressure bushings, unions and Anvilets for your most demanding applications. In addition, Anvil offers pumping tees that are 100% domestic and available in 11 different size configurations. Pumping tee threaded ends are clearly marked with the pipe size. Available in standard finish rust inhibiting paint, Scotchkote 134 and Corvel 1660 coatings.