FIG 65EL

12 STANDARD 11.25 ELBOW GROOVED - FAB

SCI

ASC Item Number:
4075001852
Figure Number:
65EL
Regulatory:
ASTM A-536 Grade 65-45-12; AWWA C-606; ASTM A-153; UL Listed; FM Approved
Source:
Domestic
Product Code:
75
Product Type:
Elbow
Coating/Finish:
Painted
Series:
65Z
UPC Number:
652808055708
Net Price
Create Account or Login for Pricing

Description

11 1/4" Ductile Iron - Full Flow (F) Fabricated Steel - Sch40, Cut Groove