FIG SERIES 15FW

15FW 3 RESILIENT WEDGE GATE VALVE FLANGE NON-RISING STEM ULFM WHL

SCI

ASC Item Number:
4349001820
Figure Number:
SERIES 15FW
Source:
Global
Product Code:
K338
Product Type:
Wedge Gate Valves
Size:
3
Coating/Finish:
Fusion Bonded Epoxy Coating
Series:
002M
UPC Number:
92201429520
Net Price
Create Account or Login for Pricing

Description

300 lb. non-shock cold working pressure Ductile iron body and bonnet EPDM rubber encapsulated ductile iron wedge 304 Stainless Steel non-rising stem Wax encapsulated stainless cap screws Fusion bonded epoxy coating AWWA C550 Meets AWWA C515 Certified to ANSI/NSF 61 & 372 (Lead Free) UL Listed / FM Approved