Toggle menu
Search
Customer Login
Pipe Joining Systems
Fire Protection and Fabrication Products
Flow Control
Support Systems
Performance Products
ConnectED Tools
Contact Us
Help
Customer Login
Home
Pipe Joining Systems
Pipe Fittings
Flanged Fittings
150 lb. Ductile Iron Flanged Concentric Reducer
16 X12 150 CONCENTRIC REDUCER BLACK
FIG 38CR1
16 X12 150 CONCENTRIC REDUCER BLACK
SCI
ASC Item Number:
4319000480
Figure Number:
38CR1
Regulatory:
ASTM A536; AWWA C110/ASME B16.42; ASME B1.20.1; ISO 9001:2008
Source:
Global
Product Code:
319
Product Type:
Concentric Reducer
Size:
16
Coating/Finish:
Black
Series:
38A
UPC Number:
92201252777
MSRP:
Was:
Price
Now:
Net Price
Create Account or Login for Pricing
You save
in stock
Qty:
Add to Favorites
Create New Favorite List
Facebook
Email
Print
X
Pinterest
Description
150 lb. Ductile Iron Flanged Concentric Reducer. Galvanizing available upon request.
×
×
OK