Toggle menu
Search
Customer Login
Pipe Joining Systems
Fire Protection and Fabrication Products
Flow Control
Support Systems
Performance Products
ConnectED Tools
Contact Us
Help
Customer Login
Home
Pipe Joining Systems
Pipe Fittings
150 lb. Ductile Iron Flanged 90 Elbow
18 150 FLANGED 90 ELBOW BLACK
FIG 38E 1
18 150 FLANGED 90 ELBOW BLACK
SCI
ASC Item Number:
4319000848
Figure Number:
38E 1
Regulatory:
ASTM A536; ASME B16.42; ANSI/AWWA C110/A21.10; ISO 9001:2008; ASTM A153; ASME B1.20.1
Source:
Global
Product Code:
319
Product Type:
Elbow
Size:
18
Coating/Finish:
Black
Series:
38A
UPC Number:
92201253125
MSRP:
Was:
Price
Now:
Net Price
Create Account or Login for Pricing
You save
in stock
Qty:
Add to Favorites
Create New Favorite List
Facebook
Email
Print
X
Pinterest
Description
150 lb. Ductile Iron Flanged 90° Elbow. Galvanizing available upon request.
×
×
OK