FIG 188R

188R 1 OFFSET CPVC COPPER HANGER

Anvil

ASC Item Number:
0502002702
Figure Number:
188R
Regulatory:
Underwriters Laboratory
Source:
Global
Product Code:
39
Product Type:
CPVC Hanger
Size:
1
Coating/Finish:
Zinc Pre-Galvanized
Series:
535
UPC Number:
662428032133
Net Price
Create Account or Login for Pricing

Description

Hanger and surge restraint for horizontal CPVC piping when installed on the top, bottom, and side of the supporting structure. Guide for vertical CPVC piping when installed on the side of the supporting structure. Horizontal and vertical seismic restraint per NFPA 13-2016 requirements. Listed with hardware provided on structural wood beams and composite wood beams (1" minimum). Listed with steel (18ga minimum) with two (2) #14x1" or 1/4"x1" hex washer head self-drilling TEK screws. For wood structures with less than 1" thickness, wood blocks may be placed on the backside of the wood structure. #10x1" fastener provided must be fully engaged in the wood block. May be installed with concrete, steel structural members, and other structural members with fasteners which comply with the requirements of NFPA 13.