FIG 1105R

1X1X3/4 BLACK MALLEABLE IRON TEE

Anvil

ASC Item Number:
0310039805
Figure Number:
1105R
Regulatory:
ASME B16.3; ASTM A-197; ASTM A-153; ASME B1 20.1
Source:
Domestic
Product Code:
16
Product Type:
Tee
Size:
1
Coating/Finish:
Black
Series:
533
UPC Number:
690291345890
Net Price
Create Account or Login for Pricing

Description

Anvil International offers the broadest line of malleable iron fitting sizes in both black and galvanized finishes. Every fitting is manufactured and tested to meet Anvil’s strict quality standards. All Anvil Class 150 Malleable Iron Fittings conform to ASME B16.3 and unions conform to ASME B16.39. All elbows and tees 3/8" (10 DN) and larger are 100% gas tested at a minimum of 100 PSI. (6.9 bar)