FIG 3164R

1X1X3/4 XH BLACK MALLEABLE IRON TEE

SCI

ASC Item Number:
0810508804
Figure Number:
3164R
Regulatory:
ASME B16.3; ASTM A-197; ASTM A-153 (A); ASME B1 20.1
Source:
Global
Product Code:
0016
Product Type:
Tee
Size:
1
Coating/Finish:
Black
UPC Number:
690291567520
Net Price
Create Account or Login for Pricing

Description

SCI Malleable Iron Pipe Fittings conform to ASME B16.3 dimensions and pressure ratings. Unions conform to ASME B16.39, while bushings and plugs conform to ASM B16.14. All SCI Malleable Iron Fittings are tested for through wall porosity using an air under water process. Malleable Iron Class 150 and Class 300 Pipe Fittings are UL Listed and FM Approved.