FIG 3101R

1X3/4 GALVANIZED MALLEABLE IRON 90 ELBOW

SCI

ASC Item Number:
0811008408
Figure Number:
3101R
Regulatory:
ASME B16.3; ASTM A-197; ASTM A-153 Class A; ASME B1.20.1; UL/ULC Listed; FM Approved
Source:
Global
Product Code:
0316
Product Type:
Elbow
Size:
1
Coating/Finish:
Galvanized
UPC Number:
690291879876
Net Price
Create Account or Login for Pricing

Description

SCI Malleable Iron Pipe Fittings conform to ASME B16.3 dimensions and pressure ratings. Unions conform to ASME B16.39, while bushings and plugs conform to ASM B16.14. All SCI Malleable Iron Fittings are tested for through wall porosity using an air under water process. Malleable Iron Class 150 and Class 300 Pipe Fittings are UL Listed and FM Approved.