FIG 2370

1X3/4X1/2 DOM BRONZE SCRD TE-LL

Trenton

ASC Item Number:
0420072209
Figure Number:
2370
Source:
Domestic
Product Code:
85
Product Type:
Tee
Size:
1
Coating/Finish:
Black
UPC Number:
652808170616
Net Price
Create Account or Login for Pricing

Description

ASC produces high quality forged steel threaded fittings in Class 2,000, 3,000 and 6,000, as well as Socket Weld fittings in class 3,000 and 6,000. Anvil offers high-pressure bushings, unions and Anvilets for your most demanding applications. In addition, Anvil offers pumping tees that are 100% domestic and available in 11 different size configurations. Pumping tee threaded ends are clearly marked with the pipe size. Available in standard finish rust inhibiting paint, Scotchkote 134 and Corvel 1660 coatings.