FIG 383MI

1X3/8 BLACK MALLEABLE IRON HEX BUSHING

Anvil

ASC Item Number:
0318906765
Figure Number:
383MI
Source:
Domestic
Product Code:
0016
Product Type:
Bushing
Size:
1
Coating/Finish:
Black
UPC Number:
690291347429
Net Price
Create Account or Login for Pricing

Description

ASC offers the Anvil® line of malleable iron fitting sizes in both black and galvanized finishes. Every fitting is manufactured and tested to meet Anvil's strict quality standards. All Anvil Class 150/300 Malleable Iron Fittings conform to ASME B16.3 and unions conform to ASME B16.39. All elbows and tees 3/8" (10 DN) and larger are 100% gas tested at a minimum of 100 PSI. (6.9 bar).