FIG 65LF

2-1/2 LW FLEX COUPLING GROOVED-E

SCI

ASC Item Number:
4329000106
Figure Number:
65LF
Regulatory:
ASTM-183; NSF/ANSI 61; FM Approved; UL Listed
Source:
Global
Product Code:
329
Product Type:
Coupling
Coating/Finish:
Orange Rust Inhibiting Paint
Series:
65B
UPC Number:
92201337238
Net Price
Create Account or Login for Pricing

Description

Maximum working pressure 500 psi (34.5 bar) depending on coupling size and schedule of pipe All housings, gaskets and bolts identified by SCI logo 100% magnetic particle inspection of each bolt Each bolt has a minimum tensile strength of 110,000 psi Gasket Grade E - EPDM (green stripe) -30˚F (-34˚C) to +230˚F (+110˚C) Gasket Grade T - Nitrile (orange stripe) -20˚F (-29˚C) to +180˚F (+82˚C) Gasket Grade O - Fluoroelastomer (blue stripe) +20˚F (-6˚C) to +300˚F (+149˚C) Ductile iron housings conform to ASTM A-536 Grade 65-45-12 Groove Dimensions to AWWA C-606 Finishes: Orange enamel paint Hot dipped galvanized conforming to ASTM A-153