FIG 38RT1

2 1/2X 2X 2 150 FLANGE REDUCER TEE DI

SCI

ASC Item Number:
4319001914
Figure Number:
38RT1
Regulatory:
ASTM A536; ASME B16.42; ASTM A153; ASME B1.20.1; ISO 9001:2008
Source:
Global
Product Code:
319
Product Type:
Tee
Size:
2 1/2
Coating/Finish:
Galvanized
Series:
38AD
UPC Number:
92201256386
Net Price
Create Account or Login for Pricing

Description

150 lb. Ductile Iron Flanged Reducing Tee. Galvanizing available upon request.