FIG 65RTT

2-1/2X1-1/4 REDUCER TEE GROOVED X THREADED FAB

SCI

ASC Item Number:
4075003226
Figure Number:
65RTT
Regulatory:
ASME B1.20.1; UL Listed; FM Approved
Source:
Domestic
Product Code:
75
Product Type:
Tee
Coating/Finish:
Painted
Series:
65Z
UPC Number:
92201438140
Net Price
Create Account or Login for Pricing

Description

(F) Fabricated steel fittings – all sizes Schedule 40, cut grooved UL/FM – 2" to 8" Male NPT threads conform to ASME B1.20.1